IESNA:LM-63-2002
[TEST]P943039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34418
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4586.4 4229.2 3903.6 3600.3 3352.8 3246.8 3241.2 3297 3445.9 3762.2
4255.2 4832 5483.3 6197.7 6796.8 7338.3 7840.7 8397 8851 9338.5
9939.4 10335.8 10627.9 11003.7 11543.3 12637.3 14272.8 16332.5 18031.3 17806.1
14607.7 7833.2 2554.6 1084.7 424.2 139.5 0
4586.4 4255.2 3931.5 3624.5 3377 3254.2 3256.1 3308.2 3455.2 3767.8
4251.5 4804.1 5457.2 6181 6782 7330.8 7822.1 8348.6 8823.1 9312.4
9902.2 10358.1 10672.5 10940.5 11498.6 12525.7 14081.2 16142.7 17960.6 17763.4
14885 8272.3 2937.9 1129.4 474.5 169.3 0
4586.4 4266.4 3955.7 3661.7 3416.1 3276.6 3257.9 3291.4 3404.9 3645
4056.2 4608.8 5247 5929.8 6573.6 7152.2 7636 8078.8 8545.8 9078
9669.6 10307.8 10828.8 11232.6 11725.6 12561.1 13902.6 15923.2 18222.9 19145.8
17026.5 11054 4406 1968.5 868.9 310.7 0
4586.4 4260.8 3978 3702.6 3462.6 3323.1 3282.1 3306.3 3384.5 3561.2
3894.3 4366.9 4930.6 5546.5 6179.1 6841.5 7472.3 8002.5 8501.2 9046.3
9708.7 10371.1 10973.9 11515.4 12144.3 12931.3 14159.3 16165.1 19218.4 22223.3
22169.3 16367.9 8333.7 3935.2 1819.7 623.3 0
4586.4 4288.7 4032 3793.8 3576.1 3421.7 3364 3375.2 3434.7 3565
3801.2 4164.1 4649.7 5170.7 5719.5 6367 7120.6 7907.6 8603.5 9323.6
10019.4 10795.3 11614 12391.7 13262.5 14360.3 15906.5 18183.9 21821.4 26405.9
28052.6 21899.5 14230 7302.9 3163.1 984.3 0
4586.4 4285 4048.7 3810.6 3596.6 3434.7 3369.6 3384.5 3442.1 3568.7
3780.8 4134.3 4601.3 5114.8 5650.7 6283.3 7044.3 7844.4 8577.5 9331
10047.4 10821.4 11640 12460.6 13372.3 14505.4 16049.7 18297.3 21825.1 26307.3
28039.6 22228.8 14168.6 7189.4 3094.2 948.9 0
4586.4 4324.1 4110.1 3912.9 3726.8 3578 3501.7 3488.7 3544.5 3658
3840.3 4121.3 4478.5 4908.3 5440.5 6047 6835.9 7719.7 8685.4 9712.4
10745.1 11761 12719.2 13651.4 14637.5 15750.2 17006.1 18556 20543.1 22424.2
21272.5 14955.7 6409.8 2041.1 736.8 180.5 0
4586.4 4372.5 4203.1 4058 3920.3 3799.4 3721.2 3684 3708.2 3806.8
3966.8 4175.2 4450.6 4833.9 5356.7 6019.1 6811.7 7723.4 8713.3 9721.7
10681.8 11599.1 12471.7 13312.7 14070 14730.5 15249.7 15541.8 15299.9 13469
8562.6 2995.6 1175.9 675.4 334.9 115.4 0
4586.4 4439.4 4325.9 4229.2 4143.6 4059.9 4007.8 3991 4007.8 4072.9
4182.7 4339 4571.5 4928.8 5405.1 6009.8 6741 7567.1 8410 9232.4
9989.7 10739.5 11361 11911.7 12315.5 12516.4 12442 11855.9 10250.2 6904.8
2856.1 1226.1 839.1 589.8 377.7 163.7 0
4586.4 4504.6 4450.6 4411.5 4374.3 4346.4 4340.8 4365 4415.3 4506.4
4627.4 4787.4 5005.1 5334.4 5756.8 6313.1 6997.8 7770 8579.3 9420.3
10274.4 11117.2 11898.7 12572.2 13106.2 13314.6 12910.9 11355.4 8050.9 3631.9
1505.2 963.8 682.8 467 305.1 139.5 0
4586.4 4599.5 4606.9 4627.4 4649.7 4683.2 4733.4 4819 4936.2 5085.1
5276.7 5511.2 5836.8 6290.8 6884.3 7604.4 8419.3 9282.6 10179.5 11078.1
11969.4 12843.9 13666.3 14230 14339.8 13751.9 12190.8 9431.5 5457.2 2044.8
1056.8 731.2 506.1 312.6 186.1 67 0
4586.4 4625.5 4659 4714.8 4763.2 4820.9 4899 4993.9 5126 5286
5477.7 5727 6056.3 6489.8 7014.5 7626.7 8298.4 9001.7 9731 10445.5
11128.4 11805.6 12380.6 12708 12566.6 11787 10216.7 7792.3 4441.3 1683.9
898.7 612.1 424.2 254.9 139.5 39.1 0
4586.4 4655.3 4724.1 4798.5 4880.4 4951.1 5047.9 5157.6 5273 5427.4
5598.6 5792.1 6043.3 6357.7 6724.3 7135.5 7583.9 8045.3 8517.9 8964.5
9383.1 9721.7 9896.6 9755.2 9182.2 8090 6581 4766.9 2707.2 1242.9
757.3 535.9 379.6 247.5 147 50.2 0
4586.4 4690.6 4811.6 4936.2 5044.1 5127.9 5219 5289.7 5343.7 5395.8
5433 5460.9 5487 5500 5479.5 5388.4 5220.9 5018.1 4819 4526.9
4048.7 3436.6 2846.8 2355.5 1953.7 1635.5 1388 1194.5 1030.8 891.2
749.8 627 509.8 381.4 243.7 89.3 0
4586.4 4742.7 4897.2 5047.9 5150.2 5217.2 5252.5 5265.6 5237.6 5189.3
5118.6 5014.4 4845.1 4625.5 4350.1 4045 3747.3 3462.6 3181.7 2898.8
2612.3 2351.8 2128.6 1909 1717.4 1549.9 1410.4 1289.4 1172.2 1055
917.3 785.2 632.6 472.6 277.2 109.8 0
4586.4 4787.4 4980.9 5118.6 5204.2 5232.1 5215.3 5185.6 5116.7 5018.1
4856.2 4603.2 4312.9 4035.7 3821.7 3645 3447.7 3220.7 2988.2 2770.5
2593.7 2498.8 2361.1 2171.3 1990.9 1827.1 1661.5 1499.7 1356.4 1218.7
1060.6 887.5 686.6 485.6 282.8 135.8 0
4586.4 4824.6 5031.1 5159.5 5206 5191.1 5163.2 5100 4986.5 4809.7
4575.3 4325.9 4100.8 3903.6 3715.7 3531.5 3336.1 3129.6 2949.1 2813.3
2772.3 2761.2 2666.3 2510 2340.7 2167.6 1959.2 1754.6 1564.8 1404.8
1248.5 1075.4 904.3 697.7 487.5 253 0
4586.4 4863.7 5075.8 5189.3 5198.6 5159.5 5109.3 5012.5 4837.6 4623.6
4432 4273.8 4104.5 3907.3 3687.8 3471.9 3246.8 3034.7 2839.3 2727.7
2690.5 2642.1 2584.4 2485.8 2314.6 2143.4 1994.6 1856.9 1750.8 1633.6
1486.6 1330.3 1161 961.9 753.6 448.4 0
4586.4 4887.9 5098.1 5181.8 5172.5 5114.8 5036.7 4902.7 4703.7 4525
4400.4 4279.4 4128.7 3933.4 3695.2 3421.7 3151.9 2897 2673.7 2575.1
2470.9 2400.2 2316.5 2137.9 1961.1 1825.3 1711.8 1629.9 1564.8 1462.4
1362 1209.4 1038.2 870.8 673.5 400 0
4586.4 4897.2 5118.6 5189.3 5159.5 5098.1 4999.5 4826.5 4632.9 4489.7
4383.6 4273.8 4132.4 3952 3700.8 3391.9 3051.4 2746.3 2510 2392.8
2262.5 2145.3 1979.7 1782.5 1631.8 1516.4 1425.2 1349 1267.1 1172.2
1101.5 954.5 777.7 636.3 489.3 245.6 0
4586.4 4925.1 5133.5 5193 5161.4 5090.7 4969.7 4794.8 4601.3 4467.4
4366.9 4245.9 4113.8 3920.3 3671 3364 3014.2 2670 2413.2 2240.2
2067.2 1940.6 1762 1615 1473.6 1363.8 1276.4 1207.5 1149.9 1084.7
1146.1 950.8 725.6 554.5 411.2 171.2 0
4586.4 4923.2 5137.2 5198.6 5165.1 5086.9 4979 4796.7 4597.6 4471.1
4366.9 4251.5 4123.1 3935.2 3691.5 3382.6 3031 2679.3 2405.8 2223.4
2050.4 1918.3 1743.4 1592.7 1451.3 1339.6 1252.2 1185.2 1135 1069.9
1183.4 876.4 694 558.2 414.9 171.2 0
